目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
25-2752-Black
80/20
Metric
Linear Motion
Powered by
CAD模型選擇
{8020/metric/linear_motion/25_2750_asmtab.prj},{NB=25-2752-Black1},{PN=25-2752-Black},{MAT=Aluminum},{FIN=Black Anodize},{MS=1},{A=103.00},{B=78.00},{C=56.10},{D=64.20},{E=51.50},{F=25.40},{G=23.45},{H=12.50},{J=6.40},{K=12.70},{L=25.40},{M=13.81},{N=12.70},{P=5.79},{Q=M6 x 1.00},{Q1=6.00000000},{R=M6},{R1=6.29920000},{RCB=10.31240000},{RCBD=4.01320000},{W=.064},{FT=0.08700000},{NO=1},{NO1=3},{PPATH=25_2750_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 8
HELP_VARIABLE
Company
80/20
Description
25-2750, 25-2752, 40-2754, 40-2757, 25-2750-Black, 25-2752-Black, 40-2754-Black, 40-2757-Black - Roller Wheel Brackets
Bill of material
25-2752-Black
PN
Part No.
25-2752-Black
25-2752-Black
MAT
Material
Aluminum
FIN
Finish
Black Anodize
Black Anodize
A
103.00
103.00
mm
B
78.00
78.00
mm
C
56.10
56.10
mm
D
64.20
64.20
mm
E
51.50
51.50
mm
F
25.40
25.40
mm
G
23.45
23.45
mm
H
12.50
12.50
mm
J
6.40
6.40
mm
K
12.70
12.70
mm
L
25.40
25.40
mm
M
13.81
13.81
mm
N
12.70
12.70
mm
P
5.79
5.79
mm
Q
Q Tap Thru
M6 x 1.00
M6 x 1.00
R
R Drill and C-Bore
M6
M6
W
Weight
.064
.064
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求