目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
25-6730
80/20
Metric
Linear Motion
Powered by
CAD模型選擇
{8020/metric/linear_motion/25_6730_asmtab.prj},{NB=25-6730},{NO=25},{SERIES=25 Series},{TYPE=S},{MP=25-2525},{PL=S},{FH=25.0},{PADL=46.70},{NO1=1},{COL=B},{FINISH=CA},{PPATH=25_6730_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
80/20
Description
25-6730, 25-6731, 25-6732, 25-6733, 25-6734, 25-6735, 25-6736, 25-6737, 40-6870, 40-6871, 40-6873, 40-6874, 40-6876, 40-6877, 40-6879, 40-6883, 25-6730-Black, 25-6731-Black, 25-6732-Black, 25-6733-Black, 25-6734-Black, 25-6735-Black, 25-6736-Black, 25-6737-Black, 40-6870-Black, 40-6871-Black, 40-6873-Black, 40-6874-Black, 40-6876-Black, 40-6877-Black, 40-6879-Black, 40-6883-Black - UniBearings Bearing Assemblies
Bill of material
25-6730
PN
Part No.
25-6730
25-6730
SERIES
Series
25 Series
25 Series
TYPE
Type
Single
Double
Single
Double
MP
Mounted Profile
25-2525
25-2550
25-2525
25-2550
PL
Profile Length Type
Short
Long
Short
Long
L
L Profile Length
47.000
47.000
mm
W
Weight
.184
.184
kg
FINISH
Finish
Clear Anodize
Black Anodize
Clear Anodize
Black Anodize
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求