目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
25-6852
80/20
Metric
Linear Motion
Powered by
CAD模型選擇
{8020/metric/linear_motion/25_6852_asmtab.prj},{NB=25-6852},{PN=25-6852},{SERIES=25 Series},{TYPE=Wing Nut},{COL=Bright},{TL=1/4-20 x 0.75},{H=5.08},{T=1.02},{A=5.080},{B=15.87500000},{B1=9.17450526},{D=6.3500},{W=.034},{PNW=25-3258},{PNB=25-3115},{PPATH=25_6852_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
80/20
Description
25-6852, 40-6804 - Linear Bearing Brake Kits - Wing Nut
Bill of material
25-6852
PN
Part No.
25-6852
25-6852
SERIES
Series
25 Series
25 Series
TYPE
Type
Wing Nut
COL
Color
Bright
TL
Thread x Length
1/4-20 x 0.75
1/4-20 x 0.75
H
H Thickness (Nut)
5.08
mm
T
T Thickness (Washer)
1.02
1.02
mm
W
Weight
.034
.034
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求