目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
25-2071
80/20
Metric
Panels & Doors
Powered by
CAD模型選擇
{8020/metric/panels_and_doors/25-2071_asmtab.prj},{NB=25-2071},{PN=25-2071},{SERIES=25 Series},{A=49.28},{B=45.00},{C=7.11},{D=14.22},{E=31.75},{F=12.70},{G=-},{G1=0.00},{W=.0140},{THRD=M5 x 0.8},{L=20.00},{PPATH=25-2071_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
80/20
Description
25-2071, 40-2091 - Detent Hinges
Bill of material
25-2071
PN
Part No.
25-2071
25-2071
SERIES
Series
25 Series
25 Series
A
49.28
49.28
mm
B
45.00
45.00
mm
C
7.11
7.11
mm
D
14.22
14.22
mm
E
31.75
31.75
mm
F
12.70
12.70
mm
G
-
-
mm
W
Weight
.0140
.0140
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求