目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
25-2489-Black
80/20
Metric
Panels & Doors
Powered by
CAD模型選擇
{8020/metric/panels_and_doors/25-2489.prj},{NB=25-2489-Black},{PN=25-2489-Black},{MAT=6105-T5 Aluminum},{FIN=Black Anodize},{COLOR=0,0,0},{A=30.23},{B=25.40},{C=12.70},{D=14.55},{E=3.30},{F=25.40},{G=5.51},{H=8.51},{J=7.14},{W=.021}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
80/20
Description
25-2489, 40-2488, 25-2489-Black, 40-2488-Black - Drop-In Panel Bracket
Bill of material
25-2489-Black
PN
Part No.
25-2489-Black
25-2489-Black
MAT
Material
6105-T5 Aluminum
FIN
Finish
Black Anodize
Black Anodize
A
30.23
30.23
mm
B
25.40
25.40
mm
C
12.70
12.70
mm
D
14.55
14.55
mm
E
3.30
mm
F
25.40
25.40
mm
G
5.51
5.51
mm
H
8.51
8.51
mm
J
J Dia.
7.14
7.14
mm
W
Weight
.021
.021
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求