目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
25-2512
80/20
Metric
Panels & Doors
Powered by
CAD模型選擇
{8020/metric/panels_and_doors/25-2512.prj},{NB=25-2512},{SERIES=25 Series},{SIZE=25.00},{SIZE1=25,50},{MAT=6105-T5 Aluminum},{FIN=CA},{A=4.00},{B=13.30},{C=25.00},{D=25.50},{E=75.50},{L=9.80},{M=27.95},{N=M6 x 1.0},{THRD=6.00},{P=6.30},{Q=9.30},{R=4.00},{R1=4.00},{R2=1.90}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
80/20
Description
25-2512, 40-2515, 25-2512-Black, 40-2515-Black - Double Panel Retainers
Bill of material
25-2512
PN
Part No.
25-2512
25-2512
SERIES
Series
25 Series
25 Series
SIZE
Size Selection
25.00
25.00
mm
MAT
Material
6105-T5 Aluminum
FIN
Finish
Clear Anodize
Black Anodize
Clear Anodize
Black Anodize
A
4.00
4.00
mm
B
13.30
13.30
mm
C
25.00
25.00
mm
D
25.50
25.50
mm
E
75.50
75.50
mm
F
12.50
12.50
mm
G
25.00
25.00
mm
H
0.00
mm
J
0.00
mm
K
0.00
mm
L
9.80
9.80
mm
M
27.95
27.95
mm
N
N (Tap Thru)
M6 x 1.0
M6 x 1.0
P
P (Drill Thru)
6.30
6.30
mm
Q
9.30
9.30
mm
W
Weight
.027
.027
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求