目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
25-2522
80/20
Metric
Panels & Doors
Powered by
CAD模型選擇
{8020/metric/panels_and_doors/25-2522_asmtab.prj},{NB=25-2522},{SERIES=25 Series},{MAT=6105-T5 Aluminum},{FIN=CA},{DESC=Double Mesh Retainer with Backing Plate},{SIZE=32.00},{SIZE1=32,50},{A=4.00},{B=13.30},{C=25.00},{D=25.50},{E=75.50},{L=6.00},{M=22.35},{N=M6 x 1.0},{P=9.40},{Q=25.00},{R=6.30},{S=9.30},{T=12.50},{PPATH=25-2522_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
80/20
Description
25-2522, 25-2524, 40-2518, 40-2520, 25-2522-Black, 25-2524-Black, 40-2518-Black, 40-2520-Black - Double Mesh Panel Retainers
Bill of material
25-2522
PN
Part No.
25-2522
25-2522
SERIES
Series
25 Series
25 Series
MAT
Material
6105-T5 Aluminum
FIN
Finish
Clear Anodize
Black Anodize
Clear Anodize
Black Anodize
DESC
Description
Double Mesh Retainer with Backing Plate
Double Mesh Retainer with Backing Plate
SIZE
Size Selection
32.00
50.00
32.00
50.00
mm
A
4.00
4.00
mm
B
13.30
13.30
mm
C
25.00
25.00
mm
D
25.50
25.50
mm
E
75.50
75.50
mm
F
16.00
16.00
mm
G
G Size
32.00
32.00
mm
H
0.00
mm
J
0.00
mm
K
K Size
0.00
mm
L
6.00
6.00
mm
M
22.35
22.35
mm
N
N (Tap Thru)
M6 x 1.0
M6 x 1.0
P
9.40
9.40
mm
Q
25.00
25.00
mm
R
R Dia.
6.30
6.30
mm
S
9.30
9.30
mm
T
12.50
12.50
mm
W
Weight
.045
.045
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求