目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
40-2421
80/20
Metric
Panels & Doors
Powered by
CAD模型選擇
{8020/metric/panels_and_doors/40-2421_asmtab.prj},{NB=40-2421},{PN=40-2421},{MAT=High Strength Black Nylon},{DESC=Complete Set (Block and Clip)},{A=14.99},{B=16.99},{C=25.40},{D=18.59},{E=21.45},{F=23.98},{W=.008},{NO=1},{PPATH=40-2421_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
80/20
Description
40-2421, 40-2422, 40-2423 - Quick Change Panel Clamp
Bill of material
40-2421
PN
Part No.
40-2421
40-2421
MAT
Material
High Strength Black Nylon
DESC
Description
Complete Set (Block and Clip)
Complete Set (Block and Clip)
A
14.99
14.99
mm
B
16.99
16.99
mm
C
25.40
25.40
mm
D
18.59
18.59
mm
E
21.45
21.45
mm
F
23.98
23.98
mm
W
Weight
.008
.008
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求