目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
25-8584
80/20
Metric
Structural Shapes
Powered by
CAD模型選擇
{8020/metric/structural_shapes/25_8584.prj},{NB=25-8584},{NO=1},{ST=1},{A=79.38},{B=27.00},{C=25.40},{D=6.35},{E=3.96},{F=3.96},{G=9.53},{LS=},{L=3000.00},{CL=65-7212},{W=1.155},{CH=0.762},{ANG=45}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
80/20
Description
25-8584, 25-8585, 40-8586, 40-8587 - Double UniBearing Bearing Profiles
Bill of material
25-8584
PN
Part No.
25-8584
25-8584
ST
Surface Treatment
Clear Anodize
Mill-Finish
Clear Anodize
Mill-Finish
A
79.38
79.38
mm
B
27.00
27.00
mm
C
25.40
25.40
mm
D
6.35
6.35
mm
E
3.96
3.96
mm
F
3.96
3.96
mm
G
9.53
9.53
mm
LS
Length Type Selection
Stock Length
Custom Length
Stock Length
Custom Length
L
Length (0.05mm Increment for Custom Length)
3000.00
3000.00
mm
CL
Cut-to-Length Part No.
65-7212
65-7212
W
Weight
1.155
1.155
kg/m
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求