目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
2116
80/20
Quick Frame
Panels & Doors
Powered by
CAD模型選擇
{8020/quick_frame/panels_and_doors/2116.prj},{NB=2116},{SERIES=10 Series},{DESC=1},{SLOT=0.236 (6mm)},{B=0.177},{C=0.394},{L1=12.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
80/20
Description
2116, 2118, 2115, 2117, 14157 - Rubber Panel Gasket
Bill of material
2116
PN
Part No.
2116
2116
SERIES
Series
10 Series
10 Series
DESC
Description
Rubber Panel Gasket (Per Foot)
Rubber Panel Gasket (Per 150 Foot Roll)
Rubber Panel Gasket (Per Foot)
Rubber Panel Gasket (Per 150 Foot Roll)
SLOT
Slot
0.236 (6mm)
0.236 (6mm)
Inch
B
0.177
0.177
Inch
C
0.394
0.394
Inch
L
L Length
1
FEET
W
Weight
.0150 Lbs. / ft.
.0150 Lbs. / ft.
lbs.
NOTE
Note
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求