ACH550-UH-027A-6
ABB
AC Drives
ACH550
600V
Powered by
CAD模型選擇
{abb/ac_drives/ach550/600/600_uh_asmtab.prj},{NB=ACH550-UH-027A-6},{HP=25},{BTC=ACH550-UH-027A-6},{AMPS=27.0},{FS=R3},{TYPE=},{DR1=1571-1},{DR12=4029-1},{IOOM=},{EFBO=},{FBA=},{PPATH=600_uh_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 16
HELP_VARIABLE
Company
ABB
Description
ACH550-UH 600V - Base Drive
Bill of material
ACH550-UH-027A-6
HP
Horsepower
25
25
TC
Type Code
ACH550-UH-027A-6
ACH550-UH-027A-6
AMPS
Amps
27.0
27.0
FS
Frame Size
R3
R3
TYPE
UL Type
NEMA 1 UL Type 1
NEMA 12 UL Type 12
NEMA 1 UL Type 1
NEMA 12 UL Type 12
DR
Dim. Ref.
1571-1
1571-1
IOOM
Input / Output Option Modules
Without
Relay Output Extension
115/230 V Digital Input Interface
Without
Relay Output Extension
115/230 V Digital Input Interface
EFBO
Embedded Field Bus Options
Without
BACnet Protocol
Without
BACnet Protocol
FBA
Field Bus Adapters
Without
DeviceNet Adapter
LonWorks Adapter
Profibus DP Adapter
Without
DeviceNet Adapter
LonWorks Adapter
Profibus DP Adapter
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求