ACH580-VDR-014A-4-Architecture300
ABB
AC Drives
ACH580
480V
Powered by
CAD模型選擇
{abb/ac_drives/ach580/480/440_480_vdr_asmtab.prj},{NB=ACH580-VDR-014A-4-Architecture300},{BTC=ACH580-VDR-014A-4},{AMPS=14},{HP=10},{FS=R2},{LODDEST=Architecture},{LODLEVEL=300},{TYPE=NEMA 1 UL Type 1},{SS=},{DR=VX1-2},{H=1120},{W=137},{D=274},{PPATH=440_480_vdr_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 14
HELP_VARIABLE
Company
ABB
Description
ACH580-VDR 440V/480V - Vertical E-Clipse Bypass with Non-Fused Disconnect Switch
Bill of material
ACH580-VDR-014A-4-Architecture300
TC
Type Code
ACH580-VDR-014A-4
ACH580-VDR-014A-4
AMPS
Amps
14
14
HP
Horsepower
10
10
FS
Frame Size
R2
R2
LODDEST
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LODLEVEL
LOD Level
300
200
300
200
TYPE
UL Type
NEMA 1 UL Type 1
SS
Service Switch
Without
With
Without
With
DR
Dim. Ref.
VX1-2
VX1-2
H
Height
1120
1120
mm
W
Width
137
137
mm
D
Depth
274
274
mm
WEIGHT
Weight
23.0
23.0
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求