ACS55-01N-01A4-1-U
ABB
AC Drives
ACS55
Powered by
CAD模型選擇
{abb/ac_drives/acs55/asc55_110v_asmtab.prj},{NB=ACS55-01N-01A4-1-U},{HP=0.25},{KW=0.18},{IC=6.4},{OC=1.4},{FS=A},{POT=},{PPATH=parts/acs55_frame_a_templ.prj},{EMC=N},{X=01A4}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
ABB
Description
ACS55 110/120V - Base Drive
Bill of material
ACS55-01N-01A4-1-U
PN
Part Number
ACS55-01N-01A4-1-U
ACS55-01N-01A4-1-U
HP
Horsepower
0.25
0.25
HP
KW
Kilowatt
0.18
0.18
kW
IC
Input Current
6.4
6.4
A
OC
Output Current
1.4
1.4
A
W
Weight
1.5
lbs
FS
Frame Size
A
EMC
Built-in EMC filter
w/o Built-in EMC filter
with Built-in EMC filter
w/o Built-in EMC filter
with Built-in EMC filter
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求