ACS550-CC-027A-6
ABB
AC Drives
ACS550
Powered by
CAD模型選擇
{abb/ac_drives/acs550/acs550_600v_cc_asmtab.prj},{NB=ACS550-CC-027A-6},{TCX=ACS550-CC-027A-6},{I2N=27},{PND=25},{I2HD=22},{PHD=20},{FS=R3},{TYPE=},{DR1=CX1-4},{DR12=CX12-4},{DR3R=CX3R-3},{SS=},{PPATH=acs550_600v_cc_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 16
HELP_VARIABLE
Company
ABB
Description
ACS550-CC 600Vac Ratings - Drive with Bypass and Circuit Breaker Disconnect
Bill of material
ACS550-CC-027A-6
TC
Type Code
ACS550-CC-027A-6
ACS550-CC-027A-6
I2N
Current Nominal ratings (Normal Duty)
27
27
A
PND
Power Nominal ratings (Normal Duty)
25
25
HP
I2HD
Current Nominal ratings (Heavy Duty)
22
22
A
PHD
Power Nominal ratings (Heavy Duty)
20
20
HP
FS
Frame Size
R3
R3
TYPE
UL Type
NEMA 1 UL Type 1
NEMA 12 UL Type 12
NEMA 3R UL Type
NEMA 1 UL Type 1
NEMA 12 UL Type 12
NEMA 3R UL Type
DR
Dim. Ref.
CX1-4
CX1-4
SS
Service Switch
Without
With
Without
With
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求