Open Frames
ABB
AC Drives
ACS800
Powered by
CAD模型選擇
240Vac 50/60Hz Ratings - U4 IP00 - 208, 220, 230 or 240 V (50 & 60Hz)
15.07.2022
240Vac 60Hz Ratings - U4 IP00 - 208, 220, 230 or 240 V 60Hz
15.07.2022
480Vac Ratings - U4 IP00 - 380, 400, 415, 460, 480 or 500 V 60Hz
15.07.2022
575Vac Ratings - U4 IP00 - 525, 550, 575, 600 or 690V 60Hz
15.07.2022
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Additional Information
建議
Catalog Vendor Locations
No recommendations available.