目錄: ACE Shock Absorbers
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ACE Shock Absorbers
MA35EUM
ACE Shock Absorbers
Miniature Shock Absorbers
Powered by
CAD模型選擇
{ace_stossdaempfer/klein_stossdaempfer/fa_und_ma_asmtab.prj},{NB=MA35EUM_0_0_0},{ARTNR=MA35EUM},{W3=4.0},{W4=6000},{MEMIN=6},{MEMAX=57},{NMIN=5},{NMAX=11},{T=0.2},{MAXW=2},{GEW=0.043},{HUB=10.0},{HUBST=0},{VERSCH=0},{AA=Standard},{AAM=Standard},{AK=Standard},{LAM=-},{G=M12x1},{AF=0},{SW=14},{VER=4.000},{HUBST1=10.000},{CTRL=12.000},{PPATH=assemblies/fa_und_ma_asmtpl.prj},{INFO=Datenblatt}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 8
HELP_VARIABLE
Company
ACE Shock Absorbers
Description
FA and MA - Miniature Shock Absorbers
Bill of material
MA35EUM
ARTNR
Part no.
MA35EUM
MA35EUM
W3
Max. Energy Capacity at continuous operation
4.0
4.0
Nm/h
W4
Max. Energy Capacity at emergency stop
6000
6000
Nm/h
MEMIN
effective weight - adjusted
6
6
kg
MEMAX
effective weight - adjusted
57
57
NMIN
Min. Return Force
5
5
N
NMAX
Max. Return Force
11
11
N
T
Rod Reset Time
0.2
0.2
s
MAXW
Max. Side Load Angle
2
2
°
GEW
Weight
0.043
0.043
kg
HUB
Max. Stroke
10.0
10.0
mm
HUBST
Stroke
mm
Enter value for HUBST
Stroke
mm
cm
inch
ft
確定
AA
Attachment Parts
Standard
AH (Stop Collar)
AS (Switch Stop Collar)
MB (Clamp Mount)
RF (Rectangular Flange)
UM (Universal Mount)
BV (Side load adapter)
Standard
AH (Stop Collar)
AS (Switch Stop Collar)
MB (Clamp Mount)
RF (Rectangular Flange)
UM (Universal Mount)
BV (Side load adapter)
AAM
Attachment Parts
Standard
Standard
AK
Attachment Parts
Standard
Standard
LAM
Attachment parts on the outer tube
-
-
INFO
Product Specification
Data sheet
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求