目錄: ACE Shock Absorbers
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ACE Shock Absorbers
TR63-43
ACE Shock Absorbers
TUBUS-Series
Powered by
CAD模型選擇
{ace_stossdaempfer/tubus_serie/tr.prj},{NB=TR63-43_0},{ARTNR=TR63-43},{EAUF1=12.0},{EAUF2=17.0},{HUB=43},{DF=0},{A=63},{B=43},{C=87},{L1=5},{L2=55},{M=M5},{L3=17.7091},{R3=24.0079},{R2=33.7909},{R4=30.7909},{R5=21.0079},{L4=12.5818},{D=12.0000},{H=37.5000},{R6=3.0000},{R7=6.0000},{L5=2.5000},{D1=8.5000},{G=5.0000},{KDM=4.019},{L11=8.5000},{L22=3.5000},{R1=0.5000},{SW=4.0000},{L6=3.3221},{W=43.0000},{GEW=0.051},{INFO=Datenblatt}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 11
HELP_VARIABLE
Company
ACE Shock Absorbers
Description
TR - TUBUS-Series
Bill of material
TR63-43
ARTNR
Part no.
TR63-43
TR63-43
EAUF1
Max. Energy Capacity under constant load
12.0
12.0
Nm/Hub
EAUF2
Max. Energy Capacity at emergency stop
17.0
17.0
Nm/Hub
HUB
Max. Stroke
43
43
mm
DF
Position
extended
retract
extended
retract
A
Height
63
63
mm
B
Width
43
43
mm
C
Height
87
87
mm
L1
Length
5
5
mm
L2
Length
55
55
mm
M
Thread
M5
M5
GEW
Weight
0.051
0.051
kg
INFO
Product Specification
Data sheet
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求