目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Acton 6262112X150
Visserie - Boulonnerie - Acier Inoxydable
Ecrous
Powered by
CAD模型選擇
{acton/ecrous/62621.prj},{NB=acton_6262112X150},{REF=6262112X150},{DXP=12x150},{MAT=Acier inoxydable A2},{D=12},{M=10.0},{S=19},{IDNR=},{NENN=M12x1.5}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 11
HELP_VARIABLE
Company
Visserie - Boulonnerie - Acier Inoxydable
Description
Reference 62621 - Hexagon nut fine pitch thread DIN 934 - Stainless steel A2
Bill of material
Acton 6262112X150
REF
Reference
6262112X150
6262112X150
DXP
12x150
12x150
mm
MAT
matière
Acier inoxydable A2
D
Screw nominal diameter
12
12
mm
M
Overall hight
10.0
10.0
mm
S
Across-flats-dimension
19
19
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求