目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Acton 626233/4
Visserie - Boulonnerie - Acier Inoxydable
Ecrous
Powered by
CAD模型選擇
{acton/ecrous/62623.prj},{NB=acton_626233/4},{REF=626233/4},{MAT=Acier inoyxidable A2},{IDNR=},{DES=3/4\"},{D=3/4\"},{DX=0.7500},{D1=0.6417},{P=0.6850},{M=41/64\"},{MX=0.6406},{S=1\"1/8},{SX=1.1250}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 9
HELP_VARIABLE
Company
Visserie - Boulonnerie - Acier Inoxydable
Description
Reference 62623 - Hexagon nut unc - Stainless steel A2
Bill of material
Acton 626233/4
REF
Reference
626233/4
626233/4
MAT
matière
Acier inoyxidable A2
DES
Designation
3/4"
3/4"
D
Screw nominal diameter
3/4"
3/4"
pouce
DM
(mm)
19.050
19.050
M
Overall hight
41/64"
41/64"
pouce
MM
(mm)
16.271
16.271
S
Across-flats-dimension
1"1/8
1"1/8
pouce
SM
(mm)
28.575
28.575
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求