目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Acton 6264010
Visserie - Boulonnerie - Acier Inoxydable
Ecrous
Powered by
CAD模型選擇
{acton/ecrous/62640.prj},{NB=acton_6264010},{REF=6264010},{MAT=Acier inoxydable A4},{IDNR=},{D=M 10},{DX=10.0},{H=5.0},{S=17.0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
Visserie - Boulonnerie - Acier Inoxydable
Description
Reference 62640 - Low hexagonal thin nut left hand thread DIN 439 - Stainless steel A2
Bill of material
Acton 6264010
REF
Reference
6264010
6264010
MAT
matière
Acier inoxydable A4
D
-
M 10
M 10
H
Height
5.0
5.0
mm
S
Wrench size
17.0
17.0
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求