目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Acton 646066
Visserie - Boulonnerie - Acier Inoxydable
Ecrous
Powered by
CAD模型選擇
{acton/ecrous/64606.prj},{NB=acton_646066},{REF=646066},{MAT=Acier inoxydable A4},{IDNR=},{D=6},{D1=4.773},{C=9.945},{C1=11.077},{C2=9.010},{DE=17.500},{H=7.548},{W=212.374},{R=0.477},{R1=25.550},{R2=39.669},{B=3.500}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 9
HELP_VARIABLE
Company
Visserie - Boulonnerie - Acier Inoxydable
Description
Reference 64606 - Wing nut - American type - Stainless steel A4
Bill of material
Acton 646066
REF
Reference
646066
646066
MAT
matière
Acier inoxydable A4
D
6
6
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求