目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Acton 625027
Visserie - Boulonnerie - Acier Inoxydable
Rondelle
Powered by
CAD模型選擇
{acton/rondelles/62502.prj},{NB=acton_625027},{REF=625027},{MAT=Inox A1},{IDNR=},{D=7},{D1=7.25},{S=1.5},{D2=16.0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 14
HELP_VARIABLE
Company
Visserie - Boulonnerie - Acier Inoxydable
Description
Reference 62502 - Machined Plain washer normal type NFE 25514 - Stainless steel A1
Bill of material
Acton 625027
REF
Reference
625027
625027
MAT
matière
Inox A1
D
7
7
mm
D1
7.25
7.25
mm
S
1.5
1.5
mm
D2
16.0
16.0
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求