目錄: Afag
Created: 01.06.2023
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Afag
50433546 End stop 90° DG 20
Afag
Handling Components
Gripping/Rotating
Rotary gripper DG
DG 20
Accessories DG 20
Powered by
CAD模型選擇
{afag/handhaben_komponenten/greifen_drehen/drehgreifer_dg/dg_20/zubehoer_dg_20/endanschlag_90_dg_20.prj},{NB=50433546 End stop 90° DG 20},{BNR=50433546},{TYP=DG 20},{VERS=1},{TYPNB=DG 20},{TYPE=Endanschlag 90 DG 20},{CTNH=84798992},{CTNA=84799070},{GEW=0.011}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
Afag
Description
DG 20 - End stop 90°
Bill of material
50433546 End stop 90° DG 20
BNR
Order number
50433546
50433546
TYP
Type
DG 20
DG 20
CTNH
CTN Huttwil
84798992
CTNA
CTN Amberg
84799070
GEW
Weight
0.011
0.011
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求