目錄: Afag
Created: 01.06.2023
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Afag
50332224 Precision gripper PG 16 NN
Afag
Handling Components
Gripping/Rotating
Precision gripper PG
PG 16
Powered by
CAD模型選擇
{afag/handhaben_komponenten/greifen_drehen/praezisiongreifer_pg/pg_16/pg_16_asmtab.prj},{NB=50332224 Praezisionsgreifer PG 16 NN (HUB=0)},{BNR=50332224},{TYP=PG 16 NN},{HUB=0},{WEG=2 x 4 mm},{W=[0:4]},{PPATH=pg_16_asmtpl.prj},{VERS=1},{CTNH=84798992},{CTNA=84799070},{GEW=0.066}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
Afag
Description
PG 16 - Precision gripper
Bill of material
50332224 Precision gripper PG 16 NN
BNR
Order number
50332224
50332224
TYP
Type
PG 16 NN
PG 16 NN
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
確定
WEG
Opening stroke
2 x 4 mm
CTNH
CTN Huttwil
84798992
CTNA
CTN Amberg
84799070
GEW
Weight
0.066
0.066
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求