目錄: Afag
Created: 01.06.2023
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Afag
50427566 Magspring sideward ES-20-100
Afag
Handling Components
Linear
Electro slides ES
Accessories ES
Powered by
CAD模型選擇
{afag/handhaben_komponenten/linear/elektoschlitten_es/zubehoer_es/es20_magspring_seitlich_asmtab.prj},{NB=50427566 Magspring seitlich ES-20-100 (Links)},{BNR=50427566},{TYP=ES-20-100},{BEW=Links},{AUS=D37},{S=2},{PPATH=es20_magspring_seitlich_asmtpl.prj},{CTNH=84798992},{CTNA=84799070},{CTNHA=84128080},{GEW=1.151}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 24
HELP_VARIABLE
Company
Afag
Description
Magspring sideward
Bill of material
50427566 Magspring sideward ES-20-100
BNR
Order number
50427566
50427566
TYP
Type
ES-20-100
ES-20-100
BEW
Movement
Left
Right
Left
Right
AUS
Version
D37
D37
CTNH
CTN Huttwil
84798992
CTNA
CTN Amberg
84799070
CTNHA
CTN Hardt
84128080
84128080
GEW
Weight
1.151
1.151
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求