目錄: Afag
Created: 01.06.2023
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Afag
11004990 SD M8x1 -2
Afag
Handling Components
Linear
Linear modules LM
Accessories LM
Powered by
CAD模型選擇
{afag/handhaben_komponenten/linear/linearmodule_lm/zubehoere_lm/sd_08_06.prj},{NB=11004990 SD M8x1 -2 (HUB=0)},{BNR=11004990},{TYP=SD M8x1 -2},{HUB=0},{VERS=1.000},{D1=3.000},{G1=M8x1},{L1=47.000},{L2=35.000},{L3=2.000},{SW=10.000},{HMAX1=5.000},{CTNH=84798992},{CTNA=84799096},{GEW=0.016}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Afag
Description
SD M8x1 -2 - Shock absorber
Bill of material
11004990 SD M8x1 -2
BNR
Order number
11004990
TYP
Type
SD M8x1 -2
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
確定
CTNH
CTN Huttwil
84798992
CTNA
CTN Amberg
84799096
GEW
Weight
0.016
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求