目錄: Afag
Created: 01.06.2023
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Afag
PDL40-0200-HP-D27 50444432 XX X 0
Afag
Handling Components
Linear
Portal axes PEL & PDL
PDL40-HP
Powered by
CAD模型選擇
{afag/handhaben_komponenten/linear/portalachsen_pel_pdl/pdl40_hp/pdl40hp_asmtab.prj},{NB=PDL40-0200-HP-D27 50444432 XX X 0WMSNREFNBKN00},{TYP=PDL40-0200-HP-D27},{POSSENSOR=WMSN},{ADD=0ZL},{REFSENSOR=REFN},{CLAMP=KLN},{POS=0.00},{CONNECTOR=0},{MOUNTING=BKN},{PPATH=pdl40hp_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Afag
Description
Portal axis PDL40HP - Portal axis PDL40HP
Bill of material
PDL40-0200-HP-D27 50444432 XX X 0
TYP
Type
PDL40-0200-HP-D27
PDL40-0320-HP-D27
PDL40-0410-HP-D27
PDL40-0160-HP-D28
PDL40-0250-HP-D28
PDL40-0340-HP-D28
PDL40-0460-HP-D28
PDL40-0550-HP-D28
PDL40-0760-HP-D28
PDL40-0940-HP-D28
PDL40-1150-HP-D28
PDL40-1360-HP-D28
PDL40-1540-HP-D28
PDL40-0200-HP-D27
PDL40-0320-HP-D27
PDL40-0410-HP-D27
PDL40-0160-HP-D28
PDL40-0250-HP-D28
PDL40-0340-HP-D28
PDL40-0460-HP-D28
PDL40-0550-HP-D28
PDL40-0760-HP-D28
PDL40-0940-HP-D28
PDL40-1150-HP-D28
PDL40-1360-HP-D28
PDL40-1540-HP-D28
POSSENSOR
External measuring system
No
Front right (VR)
Rear Right (HR)
Front left (VL)
Rear Left (HL)
No
Front right (VR)
Rear Right (HR)
Front left (VL)
Rear Left (HL)
ADD
Number of additional slides
0
1x Zusatzschlitten
2x Zusatzschlitten
3x Zusatzschlitten
0
1x Zusatzschlitten
2x Zusatzschlitten
3x Zusatzschlitten
CLAMP
Clamping element
No
Yes
No
Yes
POS
Position selection
mm
Enter value for POS
Position selection
mm
cm
inch
ft
確定
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求