Nederlands
English
QA認證資訊
目錄: AGRO
Created: 06.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
AGRO
9909.22
AGRO
Cavity wall installation, Sound insulation
Powered by
CAD模型選擇
{agro_bim/hohlwand_schallschutz/9909_22.prj},{NB=9909.22(2)},{CNSORDERNO=9909.22},{L=130},{B=130},{H=7.0},{CNSMASSEXACT=62.600},{BZ=Steckdeckel mit Zentrumsbefestigung, 130x130 mm},{F=RAL 9010},{CNSMAT=ASA Blend},{ES=Halogenfrei},{GP=850°C nach EN 60695-2-11},{I=UV beständig},{ENO=155 910 028},{IP=-},{OP=10},{CNSVOLUMEEXACT=0.710},{CNSEAN=7611614165127},{INFOLINK=HTML (Online)},{LOD=2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
AGRO
Description
9909.22 - Plug-in cover with diagonal support
Bill of material
9909.22
CNSORDERNO
Art. No.
9909.22
BZ
Designation
Plug-in cover with central fixing, 130x130 mm
LOD
Level of detail
300
200
300
200
L
Length
130
mm
B
Width
130
mm
H
Height
7.0
mm
F
Color
RAL 9010
CNSMAT
Material
ASA Blend
ES
Properties
non-halogen
GP
Glow wire test
850°C nach EN 60695-2-11
I
Info
UV resistant
ENO
E-No.
155 910 028
CNSMASSEXACT
Individual net weight
62.600
g
CNSEAN
EAN-Code
7611614165127
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Screw-down cover with diagonal support For flush mounting junction boxes 9907.10, 9907.10.21, 9907, 9907.21, 9909.01, 9909.01.850, 9908.01, 9908.01.21, 9908.01.850, 9908.21 Length x Width x Height: 130 x 130 x 7mm Of ASA Blend, halogen-free, UV-resistant, according to EN 60670-1/60670-22/GWFI 850°C, SEV certified Colour: RAL 9010 Article number: 9909.22 / E-No.: 155 910 028
ETIM40
EC002656
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求