AGRU 70068012511 MULTI-Bend 90 long spigot PE 100-RC black 125X11.4 SDR11 ISO S-5
agru
AGRULINE
PE100-RC Piping System FM 218 psi
MULTI Fittings
Powered by
CAD模型選擇
{agru/agruline/pe100_rc_piping_system_fm_218_psi/multi_fittings/068.prj},{NB=AGRU_70068012511_MULTI-Bend 90_long spigot_PE 100-RC black_125X11.4 SDR11 ISO S-5 (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=70068012511},{M=70068012511},{BILDCODE=068},{WEIGHT=1.681},{DIMENSIONLANG=125X11.4 SDR11 ISO S-5},{DURCHMESSER=125},{EXT_BEZ_1=MULTI-Bend 90°},{EXT_BEZ_2=long spigot},{MATERIAL=PE 100-RC black},{HERSTELLV=injection moulded},{VERBINDUNG=Butt + E-socket-welding},{DA=125.000},{S=11.400},{L3=92.000},{Z=218.000},{R=125.000},{X1=70110},{XX=MULTI-Bend 90}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 10
HELP_VARIABLE
Company
agru
Description
068 - MULTI-Bend 90°
Bill of material
AGRU_70068012511_MULTI-Bend 90_long spigot_PE 100-RC black_125X11.4 SDR11 ISO S-5
LODDEST
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LODLEVEL
LOD Level
400
200
400
200
MN
Article number
70068012511
70068012511
M
Article number
70068012511
70068012511
BILDCODE
Image Code
068
WEIGHT
Weight
1.681
1.681
kg
DIMENSIONLANG
Dimension long
125X11.4 SDR11 ISO S-5
125X11.4 SDR11 ISO S-5
DURCHMESSER
Dimension short
125
125
EXT_BEZ_1
Description 1
MULTI-Bend 90°
EXT_BEZ_2
Description 2
long spigot
MATERIAL
Material
PE 100-RC black
HERSTELLV
Manufacturing process
injection moulded
VERBINDUNG
Connection methode
Butt + E-socket-welding
DA
Outside diameter (DAOD)
125.000
125.000
mm
S
11.400
11.400
mm
L3
92.000
92.000
mm
Z
218.000
218.000
mm
R
125.000
125.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求