AGRU 70178220017 Concrete Conn. Socket TYPE2 with assembled puddle flange PE 100-RC black 200 SDR 33-17
agru
AGRULINE
PE 100 - PE100-RC Piping System
Electro Fusion Fittings
Powered by
CAD模型選擇
{agru/agruline/pe_100_pe100_rc_piping_system/electro_fusion_fittings/178_2.prj},{NB=AGRU_70178220017_Concrete Conn. Socket TYPE2_with assembled puddle flange_PE 100-RC black_200 SDR 33-17 (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=70178220017},{M=70178220017},{BILDCODE=178.2},{WEIGHT=6.338},{DIMENSIONLANG=200 SDR 33-17},{DURCHMESSER=200},{EXT_BEZ_1=Concrete Conn. Socket TYPE2},{EXT_BEZ_2=with assembled puddle flange},{MATERIAL=PE 100-RC black},{HERSTELLV=machined},{VERBINDUNG=Electro-fusion},{DA=200.000},{S=11.900},{L=135.000},{D1=312.000},{H=50.000},{T=60.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 11
HELP_VARIABLE
Company
agru
Description
178.2 - Concrete Conn. Socket TYPE2
Bill of material
AGRU_70178220017_Concrete Conn. Socket TYPE2_with assembled puddle flange_PE 100-RC black_200 SDR 33-17
LODDEST
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LODLEVEL
LOD Level
400
200
400
200
MN
Article number
70178220017
70178220017
M
Article number
70178220017
70178220017
BILDCODE
Image Code
178.2
WEIGHT
Weight
6.338
6.338
kg
DIMENSIONLANG
Dimension long
200 SDR 33-17
200 SDR 33-17
DURCHMESSER
Dimension short
200
200
EXT_BEZ_1
Description 1
Concrete Conn. Socket TYPE2
EXT_BEZ_2
Description 2
with assembled puddle flange
MATERIAL
Material
PE 100-RC black
HERSTELLV
Manufacturing process
machined
VERBINDUNG
Connection methode
Electro-fusion
DA
Outside diameter (DAOD)
200.000
200.000
mm
S
11.900
11.900
mm
L
Dimension L
135.000
mm
D1
312.000
312.000
mm
H
50.000
50.000
mm
T
60.000
60.000
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求