AGRU 70012022517 Stub Flange DIN short spigot PE 100-RC black 225X13.4 SDR17 ISO S-8
agru
AGRULINE
PE 100 - PE100-RC Piping System
Fittings with short Spigot
Powered by
CAD模型選擇
{agru/agruline/pe_100_pe100_rc_piping_system/fittings_with_short_spigot/012.prj},{NB=AGRU_70012022517_Stub Flange DIN_short spigot_PE 100-RC black_225X13.4 SDR17 ISO S-8 (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=70012022517},{M=70012022517},{BILDCODE=012},{WEIGHT=1.499},{DIMENSIONLANG=225X13.4 SDR17 ISO S-8},{DURCHMESSER=225},{EXT_BEZ_1=Stub Flange DIN},{EXT_BEZ_2=short spigot},{EXT_BEZ_4=-},{MATERIAL=PE 100-RC black},{HERSTELLV=injection moulded},{VERBINDUNG=Butt-welding},{DA=225.000},{S=13.400},{L=112.500},{L3=60.000},{D3=235.000},{D4=268.000},{H=24.000},{X1=70100}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 62
HELP_VARIABLE
Company
agru
Description
012 - Stub Flange DIN
Bill of material
AGRU_70012022517_Stub Flange DIN_short spigot_PE 100-RC black_225X13.4 SDR17 ISO S-8
LODDEST
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LODLEVEL
LOD Level
400
200
400
200
MN
Article number
70012022517
70012022517
M
Article number
70012022517
70012022517
BILDCODE
Image Code
012
WEIGHT
Weight
1.499
1.499
kg
DIMENSIONLANG
Dimension long
225X13.4 SDR17 ISO S-8
225X13.4 SDR17 ISO S-8
DURCHMESSER
Dimension short
225
225
EXT_BEZ_1
Description 1
Stub Flange DIN
EXT_BEZ_2
Description 2
short spigot
EXT_BEZ_4
Description 4
-
MATERIAL
Material
PE 100-RC black
HERSTELLV
Manufacturing process
injection moulded
VERBINDUNG
Connection methode
Butt-welding
DA
Outside diameter (DAOD)
225.000
225.000
mm
S
13.400
13.400
mm
L
Dimension L
112.500
112.500
mm
L3
60.000
60.000
mm
D3
235.000
235.000
mm
D4
268.000
268.000
mm
H
24.000
24.000
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求