AGRU 11043006311 Blind Flange ANSI steel insert PP-FRP grey 63 - 2 - MOP 16 bar
agru
Industrial Piping Systems
Backing Rings, Accessories
Backing Rings, Accessories
Powered by
CAD模型選擇
{agru/industrial_piping_systems/backing_rings_accessories/backing_rings_accessories/11_043.prj},{NB=AGRU_11043006311_Blind Flange ANSI_steel insert_PP-FRP grey_63 - 2 - MOP 16 bar (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=11043006311},{M=11043006311},{BILDCODE=11.043},{WEIGHT=1.220},{DIMENSIONLANG=63 - 2\" - MOP 16 bar},{DURCHMESSER=63},{EXT_BEZ_1=Blind Flange ANSI},{EXT_BEZ_2=steel insert},{MATERIAL=PP-FRP grey},{HERSTELLV=injection moulded},{VERBINDUNG=Flange connection},{DA=63.000},{IDA=2.000},{D=162.000},{D2=20.000},{B=18.500},{K=120.650},{NM=35.000},{P=16.000},{NUMB=4.000},{XX=63 - 2 - MOP 16 bar},{X1=11111}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 13
HELP_VARIABLE
Company
agru
Description
11.043 - Blind Flange ANSI
Bill of material
AGRU_11043006311_Blind Flange ANSI_steel insert_PP-FRP grey_63 - 2 - MOP 16 bar
LODDEST
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LODLEVEL
LOD Level
400
200
400
200
MN
Article number
11043006311
11043006311
M
Article number
11043006311
11043006311
BILDCODE
Image Code
11.043
WEIGHT
Weight
1.220
1.220
kg
DIMENSIONLANG
Dimension long
63 - 2" - MOP 16 bar
63 - 2" - MOP 16 bar
DURCHMESSER
Dimension short
63
63
EXT_BEZ_1
Description 1
Blind Flange ANSI
EXT_BEZ_2
Description 2
steel insert
MATERIAL
Material
PP-FRP grey
HERSTELLV
Manufacturing process
injection moulded
VERBINDUNG
Connection methode
Flange connection
DA
Outside diameter (DAOD)
63.000
63.000
mm
IDA
2.000
2.000
Inch
D
162.000
162.000
mm
D2
20.000
20.000
mm
B
18.500
18.500
mm
K
120.650
120.650
mm
NM
35.000
35.000
P
16.000
bar
NUMB
4.000
4.000
X1
11111
11111
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求