AGRU 80107201631 Reducer concentric PP/PP 315/200. 280/160 SDR33/11
agru
Industrial Piping Systems
Double Containment Piping System
PP-PP Simultaneous Welding
Powered by
CAD模型選擇
{agru/industrial_piping_systems/double_containment_piping_system/pp_pp_simultaneous_welding/107.prj},{NB=AGRU_80107201631_Reducer concentric_PP/PP_315/200. 280/160 SDR33/11 (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=80107201631},{M=80107201631},{BILDCODE=107},{WEIGHT=2.310},{DIMENSIONLANG=315/200. 280/160 SDR33/11},{DURCHMESSER=200/160},{EXT_BEZ_1=Reducer concentric},{MATERIAL=PP/PP},{HERSTELLV=injection moulded+assembled},{VERBINDUNG=Simultaneous-welding},{SDR1=33.000},{SDR2=11.000},{S1=9.700},{S2=18.200},{S3=8.600},{S4=14.600},{L=107.000},{D1=315.000},{D2=200.000},{D3=280.000},{D4=160.000},{X1=1},{B=6.000},{D=100.500}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
agru
Description
107 - Reducer concentric
Bill of material
AGRU_80107201631_Reducer concentric_PP/PP_315/200. 280/160 SDR33/11
LODDEST
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LODLEVEL
LOD Level
400
200
400
200
MN
Article number
80107201631
80107201631
M
Article number
80107201631
80107201631
BILDCODE
Image Code
107
WEIGHT
Weight
2.310
2.310
kg
DIMENSIONLANG
Dimension long
315/200. 280/160 SDR33/11
315/200. 280/160 SDR33/11
DURCHMESSER
Dimension short
200/160
200/160
EXT_BEZ_1
Description 1
Reducer concentric
MATERIAL
Material
PP/PP
HERSTELLV
Manufacturing process
injection moulded+assembled
VERBINDUNG
Connection methode
Simultaneous-welding
SDR1
33.000
SDR2
11.000
S1
9.700
9.700
mm
S2
18.200
18.200
mm
S3
8.600
8.600
mm
S4
14.600
14.600
mm
L
Dimension L
107.000
107.000
mm
D1
315.000
315.000
mm
D2
200.000
200.000
mm
D3
280.000
280.000
mm
D4
160.000
160.000
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求