AGRU 11194503471 Poly-Flo Stub Flange Flow-Through+groove for O-Ring PPR grey 50/32 SDR17/11
agru
Industrial Piping Systems
Double Containment Piping System
PPR Poly-Flo
Powered by
CAD模型選擇
{agru/industrial_piping_systems/double_containment_piping_system/ppr_poly_flo/194_2.prj},{NB=AGRU_11194503471_Poly-Flo Stub Flange_Flow-Through+groove for O-Ring_PPR grey_50/32 SDR17/11 (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=11194503471},{M=11194503471},{BILDCODE=194.2},{WEIGHT=0.115},{DIMENSIONLANG=50/32 SDR17/11},{DURCHMESSER=50/32},{EXT_BEZ_1=Poly-Flo Stub Flange},{EXT_BEZ_2=Flow-Through+groove for O-Ring},{EXT_BEZ_3=including EPDM O-Rings},{MATERIAL=PPR grey},{HERSTELLV=machined},{VERBINDUNG=simultaneous + cascade welding},{S1=3.000},{S2=3.000},{L=65.000},{L1=10.000},{L2=23.000},{D1=50.000},{D2=32.000},{D3=61.000},{D4=88.000},{D5=60.000},{D6=28.500},{H=12.000},{X1=2},{D7=5.000},{D8=7.000},{D9=5.000},{T=4.000},{T1=2.700}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
agru
Description
194.2 - Poly-Flo Stub Flange
Bill of material
AGRU_11194503471_Poly-Flo Stub Flange_Flow-Through+groove for O-Ring_PPR grey_50/32 SDR17/11
LODDEST
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LODLEVEL
LOD Level
400
200
400
200
MN
Article number
11194503471
11194503471
M
Article number
11194503471
11194503471
BILDCODE
Image Code
194.2
WEIGHT
Weight
0.115
0.115
kg
DIMENSIONLANG
Dimension long
50/32 SDR17/11
50/32 SDR17/11
DURCHMESSER
Dimension short
50/32
50/32
EXT_BEZ_1
Description 1
Poly-Flo Stub Flange
EXT_BEZ_2
Description 2
Flow-Through+groove for O-Ring
EXT_BEZ_3
Description 3
including EPDM O-Rings
MATERIAL
Material
PPR grey
HERSTELLV
Manufacturing process
machined
VERBINDUNG
Connection methode
simultaneous + cascade welding
S1
3.000
3.000
mm
S2
3.000
3.000
mm
L
Dimension L
65.000
65.000
mm
L1
10.000
mm
L2
23.000
23.000
mm
D1
50.000
50.000
mm
D2
32.000
32.000
mm
D3
61.000
61.000
mm
D4
88.000
88.000
mm
D5
60.000
60.000
mm
D6
28.500
28.500
mm
H
12.000
12.000
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求