AGRU 11212503271 Poly-Flo Elbow 90 from 2 Elbows 45 PPR grey 50/32 SDR17/11
agru
Industrial Piping Systems
Double Containment Piping System
PPR Poly-Flo
Powered by
CAD模型選擇
{agru/industrial_piping_systems/double_containment_piping_system/ppr_poly_flo/212.prj},{NB=AGRU_11212503271_Poly-Flo Elbow 90_from 2 Elbows 45_PPR grey_50/32 SDR17/11 (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=11212503271},{M=11212503271},{BILDCODE=212},{WEIGHT=0.170},{DIMENSIONLANG=50/32 SDR17/11},{DURCHMESSER=50/32},{EXT_BEZ_1=Poly-Flo Elbow 90°},{EXT_BEZ_2=from 2 Elbows 45°},{MATERIAL=PPR grey},{HERSTELLV=injection moulded+welded},{VERBINDUNG=simultaneous + cascade welding},{S1=3.000},{S2=3.000},{L1=7.000},{L2=43.000},{D1=50.000},{D2=32.000},{Z=121.000},{X1=2},{XX=Poly-Flo Elbow 90},{XX1=from 2 Elbows 45}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
agru
Description
212 - Poly-Flo Elbow 90°
Bill of material
AGRU_11212503271_Poly-Flo Elbow 90_from 2 Elbows 45_PPR grey_50/32 SDR17/11
LODDEST
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LODLEVEL
LOD Level
400
200
400
200
MN
Article number
11212503271
11212503271
M
Article number
11212503271
11212503271
BILDCODE
Image Code
212
WEIGHT
Weight
0.170
0.170
kg
DIMENSIONLANG
Dimension long
50/32 SDR17/11
50/32 SDR17/11
DURCHMESSER
Dimension short
50/32
50/32
EXT_BEZ_1
Description 1
Poly-Flo Elbow 90°
EXT_BEZ_2
Description 2
from 2 Elbows 45°
MATERIAL
Material
PPR grey
HERSTELLV
Manufacturing process
injection moulded+welded
VERBINDUNG
Connection methode
simultaneous + cascade welding
S1
3.000
3.000
mm
S2
3.000
3.000
mm
L1
7.000
7.000
mm
L2
43.000
43.000
mm
D1
50.000
50.000
mm
D2
32.000
32.000
mm
Z
121.000
121.000
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求