AGRU 22052004007 Flange adaptor DIN PE 100 blue 40 - MOP 16 bar
agru
Industrial Piping Systems
PE100 blue AGRUAIR Compressed Air Piping System
Fittings
Powered by
CAD模型選擇
{agru/industrial_piping_systems/pe100_blue_agruair_compressed_air_piping_system/fittings/052.prj},{NB=AGRU_22052004007_Flange adaptor DIN_PE 100 blue_40 - MOP 16 bar (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=22052004007},{M=22052004007},{BILDCODE=052},{WEIGHT=0.049},{DIMENSIONLANG=40 - MOP 16 bar},{DURCHMESSER=40},{EXT_BEZ_1=Flange adaptor DIN},{MATERIAL=PE 100 blue},{HERSTELLV=injection moulded},{VERBINDUNG=Socket-welding},{DA=40.000},{L=26.000},{D3=50.000},{D4=78.000},{H=10.500},{T=21.500},{K=4.500},{P=16.000},{X1=3}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 9
HELP_VARIABLE
Company
agru
Description
052 - Flange adaptor DIN
Bill of material
AGRU_22052004007_Flange adaptor DIN_PE 100 blue_40 - MOP 16 bar
LODDEST
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LODLEVEL
LOD Level
400
200
400
200
MN
Article number
22052004007
22052004007
M
Article number
22052004007
22052004007
BILDCODE
Image Code
052
WEIGHT
Weight
0.049
0.049
kg
DIMENSIONLANG
Dimension long
40 - MOP 16 bar
40 - MOP 16 bar
DURCHMESSER
Dimension short
40
40
EXT_BEZ_1
Description 1
Flange adaptor DIN
MATERIAL
Material
PE 100 blue
HERSTELLV
Manufacturing process
injection moulded
VERBINDUNG
Connection methode
Socket-welding
DA
Outside diameter (DAOD)
40.000
40.000
mm
L
Dimension L
26.000
26.000
mm
D3
50.000
50.000
mm
D4
78.000
78.000
mm
H
10.500
10.500
mm
T
21.500
21.500
mm
K
4.500
4.500
mm
P
16.000
bar
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求