AGRU 22363133207 Ball Valve M1 FPM-sealing PE 100 blue 32 - MOP 16 bar
agru
Industrial Piping Systems
PE100 blue AGRUAIR Compressed Air Piping System
Valves
Powered by
CAD模型選擇
{agru/industrial_piping_systems/pe100_blue_agruair_compressed_air_piping_system/valves/363_13.prj},{NB=AGRU_22363133207_Ball Valve M1_FPM-sealing_PE 100 blue_32 - MOP 16 bar (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=22363133207},{M=22363133207},{BILDCODE=363.13},{WEIGHT=0.300},{DIMENSIONLANG=32 - MOP 16 bar},{DURCHMESSER=32},{EXT_BEZ_1=Ball Valve M1},{EXT_BEZ_2=FPM-sealing},{MATERIAL=PE 100 blue},{HERSTELLV=injection moulded},{VERBINDUNG=Socket-welding},{DA=32.000},{L=123.000},{D=75.500},{H=85.500},{H1=43.500},{DSP=41.300},{B=51.500},{T=19.500},{X1=2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
agru
Description
363.13 - Ball Valve M1
Bill of material
AGRU_22363133207_Ball Valve M1_FPM-sealing_PE 100 blue_32 - MOP 16 bar
LODDEST
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LODLEVEL
LOD Level
400
200
400
200
MN
Article number
22363133207
22363133207
M
Article number
22363133207
22363133207
BILDCODE
Image Code
363.13
WEIGHT
Weight
0.300
0.300
kg
DIMENSIONLANG
Dimension long
32 - MOP 16 bar
32 - MOP 16 bar
DURCHMESSER
Dimension short
32
32
EXT_BEZ_1
Description 1
Ball Valve M1
EXT_BEZ_2
Description 2
FPM-sealing
MATERIAL
Material
PE 100 blue
HERSTELLV
Manufacturing process
injection moulded
VERBINDUNG
Connection methode
Socket-welding
DA
Outside diameter (DAOD)
32.000
32.000
mm
L
Dimension L
123.000
123.000
mm
D
75.500
75.500
mm
H
85.500
85.500
mm
H1
43.500
43.500
mm
DSP
41.300
41.300
mm
B
51.500
51.500
mm
T
19.500
19.500
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求