AGRU 11067252211 Reducer concentric long spigot PPR grey 250/225 SDR11 ISO S-5
agru
Industrial Piping Systems
PP Industrial Piping System
Elongated Fittings
Powered by
CAD模型選擇
{agru/industrial_piping_systems/pp_industrial_piping_system/elongated_fittings/067.prj},{NB=AGRU_11067252211_Reducer concentric_long spigot_PPR grey_250/225 SDR11 ISO S-5 (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=11067252211},{M=11067252211},{BILDCODE=067},{WEIGHT=4.540},{DIMENSIONLANG=250/225 SDR11 ISO S-5},{DURCHMESSER=250/225},{EXT_BEZ_1=Reducer concentric},{EXT_BEZ_2=long spigot},{MATERIAL=PPR grey},{HERSTELLV=injection moulded},{VERBINDUNG=Butt + E-socket-welding},{DA=250.000},{DA1=225},{S=22.700},{S1=20.500},{L=315.000},{L1=153.000},{L2=133.000},{X1=2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 37
HELP_VARIABLE
Company
agru
Description
067 - Reducer concentric
Bill of material
AGRU_11067252211_Reducer concentric_long spigot_PPR grey_250/225 SDR11 ISO S-5
LODDEST
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LODLEVEL
LOD Level
400
200
400
200
MN
Article number
11067252211
11067252211
M
Article number
11067252211
11067252211
BILDCODE
Image Code
067
WEIGHT
Weight
4.540
4.540
kg
DIMENSIONLANG
Dimension long
250/225 SDR11 ISO S-5
250/225 SDR11 ISO S-5
DURCHMESSER
Dimension short
250/225
250/225
EXT_BEZ_1
Description 1
Reducer concentric
EXT_BEZ_2
Description 2
long spigot
MATERIAL
Material
PPR grey
HERSTELLV
Manufacturing process
injection moulded
VERBINDUNG
Connection methode
Butt + E-socket-welding
DA
Outside diameter (DAOD)
250.000
250.000
mm
DA1
Outside diameter1 (DAOD1)
225
225
mm
S
22.700
22.700
mm
S1
20.500
20.500
mm
L
Dimension L
315.000
315.000
mm
L1
153.000
153.000
mm
L2
133.000
133.000
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求