AGRU 72339113111 Swing Type Check Valve+Spring FPM-sealing S4 PP Pure grey 315 - MOP 6 bar
agru
PURAD
PP-Pure Piping System
Valves
Powered by
CAD模型選擇
{agru/purad/pp_pure_piping_system/valves/339_11.prj},{NB=AGRU_72339113111_Swing Type Check Valve+Spring_FPM-sealing S4_PP Pure grey_315 - MOP 6 bar (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=72339113111},{M=72339113111},{BILDCODE=339.11},{WEIGHT=2.890},{DIMENSIONLANG=315 - MOP 6 bar},{DURCHMESSER=315},{EXT_BEZ_1=Swing Type Check Valve+Spring},{EXT_BEZ_2=FPM-sealing S4},{MATERIAL=PP Pure grey},{HERSTELLV=injection moulded},{VERBINDUNG=Flange connection DIN},{DA=315.000},{DN=300.000},{D1=380.000},{D2=223.800},{B=45.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5
HELP_VARIABLE
Company
agru
Description
339.11 - Swing Type Check Valve+Spring
Bill of material
AGRU_72339113111_Swing Type Check Valve+Spring_FPM-sealing S4_PP Pure grey_315 - MOP 6 bar
LODDEST
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LODLEVEL
LOD Level
400
200
400
200
MN
Article number
72339113111
72339113111
M
Article number
72339113111
72339113111
BILDCODE
Image Code
339.11
WEIGHT
Weight
2.890
2.890
kg
DIMENSIONLANG
Dimension long
315 - MOP 6 bar
315 - MOP 6 bar
DURCHMESSER
Dimension short
315
315
EXT_BEZ_1
Description 1
Swing Type Check Valve+Spring
EXT_BEZ_2
Description 2
FPM-sealing S4
MATERIAL
Material
PP Pure grey
HERSTELLV
Manufacturing process
injection moulded
VERBINDUNG
Connection methode
Flange connection DIN
DA
Outside diameter (DAOD)
315.000
315.000
mm
DN
300.000
300.000
D1
380.000
380.000
mm
D2
223.800
223.800
mm
B
45.000
45.000
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求