AGRU 34012014000 Stub Flange DIN short spigot AGRU-Vent PVDF 140X3.0
agru
PURAD
PVDF Liner Ventilation Exhaust System
fittings
Powered by
CAD模型選擇
{agru/purad/pvdf_liner_ventilation_exhaust_system/fittings/012.prj},{NB=AGRU_34012014000_Stub Flange DIN_short spigot_AGRU-Vent PVDF_140X3.0 (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=34012014000},{M=34012014000},{BILDCODE=012},{WEIGHT=0.600},{DIMENSIONLANG=140X3.0},{DURCHMESSER=140},{EXT_BEZ_1=Stub Flange DIN},{EXT_BEZ_2=short spigot},{EXT_BEZ_4=-},{MATERIAL=AGRU-Vent PVDF},{HERSTELLV=injection moulded},{VERBINDUNG=Butt-welding},{DA=140.000},{S=3.000},{L=80.000},{L3=41.000},{D3=155.000},{D4=188.000},{H=15.000},{X1=10}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 7
HELP_VARIABLE
Company
agru
Description
012 - Stub Flange DIN
Bill of material
AGRU_34012014000_Stub Flange DIN_short spigot_AGRU-Vent PVDF_140X3.0
LODDEST
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LODLEVEL
LOD Level
400
200
400
200
MN
Article number
34012014000
34012014000
M
Article number
34012014000
34012014000
BILDCODE
Image Code
012
WEIGHT
Weight
0.600
0.600
kg
DIMENSIONLANG
Dimension long
140X3.0
140X3.0
DURCHMESSER
Dimension short
140
140
EXT_BEZ_1
Description 1
Stub Flange DIN
EXT_BEZ_2
Description 2
short spigot
EXT_BEZ_4
Description 4
-
MATERIAL
Material
AGRU-Vent PVDF
HERSTELLV
Manufacturing process
injection moulded
VERBINDUNG
Connection methode
Butt-welding
DA
Outside diameter (DAOD)
140.000
140.000
mm
S
3.000
3.000
mm
L
Dimension L
80.000
80.000
mm
L3
41.000
41.000
mm
D3
155.000
155.000
mm
D4
188.000
188.000
mm
H
15.000
15.000
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求