CFB-B24N-W1-B9B
AIR-tec-Vogel
Valves and solenoid valves
Directly and indirectly operated 2/2 - 3/2 solenoid valves
Solenoid valves series CFB
Powered by
CAD模型選擇
{air_tec_vogel/controllo/elettrovalvole_ad_azionamento_diretto/elettrovalvole_serie_cfb/cfb-b2.prj},{NB=CFB-B24N-W1-B9B},{IDNR=},{SERIE=CFB},{AZIONAMENTO=B},{NUMEROP=2},{CONNESSIONI=4},{DIANOM=N},{MATMEMB=W},{MATCORPO=1},{SOLENOIDE=B9},{TENSIONE=B},{A=14},{B=55.8},{C=103.2},{D=13.5},{E=G1/8},{F=45},{G=69},{H=30.7},{I=38.3},{SW=28},{H1=39},{I1=47},{L=36},{N=13},{M=14},{NDM=20.955},{L1=25.000},{L2=14.500},{L3=30.500},{L4=41.0},{L5=9.0},{L6=2.0},{INT1=34.0},{D1=37.5},{D2=27.5},{D3=7.0},{CH1=2.5},{F1=4.000},{INFO=infotext}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Firma
AIR-tec-Vogel
Beschreibung
CFB-B2 - Series CFB
Stückliste
CFB-B24N-W1-B9B
SERIE
Series
CFB
AZIONAMENTO
Operation
B = direct with linked diaphragm
B = direct with linked diaphragm
NUMEROP
Number of ways - position
2 = 2/2 way NC
2 = 2/2 way NC
MATCORPO
Body material
1 = brass
1 = brass
SOLENOIDE
Dimension solenoid
B9
TENSIONE
Solenoid voltage
B = 24V AC 50/60 Hz
D = 110V AC 60 Hz
E = 230V AC 50/60 Hz
2 = 12V DC
3 = 24V DC
B = 24V AC 50/60 Hz
D = 110V AC 60 Hz
E = 230V AC 50/60 Hz
2 = 12V DC
3 = 24V DC
A
14
14
mm
B
55.8
55.8
mm
C
103.2
103.2
mm
E
G1/8
G1/8
F
45
45
mm
G
69
69
mm
H
30.7
30.7
mm
I
38.3
38.3
mm
SW
28
28
mm
INFO
Infotext
Information
Infotext
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求