CFB-D11A-W1-B8B
AIR-tec-Vogel
Valves and solenoid valves
Directly and indirectly operated 2/2 - 3/2 solenoid valves
Solenoid valves series CFB
Powered by
CAD模型選擇
{air_tec_vogel/controllo/elettrovalvole_ad_azionamento_diretto/elettrovalvole_serie_cfb/cfb-d1.prj},{NB=CFB-D11A-W1-B8B},{IDNR=},{SERIE=CFB},{AZIONAMENTO=D},{NUMEROP=1},{CONNESSIONI=1},{DIANOM=A},{MATMEMB=W},{MATCORPO=1},{SOLENOIDE=B8},{TENSIONE=B},{A=11},{B=30},{C=75.0},{E=G1/8},{F=23},{G=41},{SW=17},{H=39},{I=41},{L=30},{N=13},{M=14},{NDM=9.728},{L1=26.000},{L2=12.000},{L02=11.0},{INFO=infotext}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Firma
AIR-tec-Vogel
Beschreibung
CFB-D1 - Series CFB
Stückliste
CFB-D11A-W1-B8B
SERIE
Series
CFB
AZIONAMENTO
Operation
D = direct
D = direct
NUMEROP
Number of ways - position
1 = 2/2 way NO
1 = 2/2 way NO
CONNESSIONI
Connection
1
1
DIANOM
Nominal diameter
A
A
MATMEMB
Diaphragm material
W
MATCORPO
Body material
1 = brass
1 = brass
SOLENOIDE
Dimension solenoid
B8
B8
TENSIONE
Solenoid voltage
B = 24V AC 50/60 Hz
D = 110V AC 60 Hz
E = 230V AC 50/60 Hz
2 = 12V DC
3 = 24V DC
B = 24V AC 50/60 Hz
D = 110V AC 60 Hz
E = 230V AC 50/60 Hz
2 = 12V DC
3 = 24V DC
A
11
11
mm
B
30
30
mm
C
75.0
75.0
mm
E
G1/8
G1/8
F
23
23
mm
G
41
41
mm
SW
17
17
mm
H
39
mm
I
41
41
mm
L
30
30
mm
N
13
13
mm
M
14
14
mm
L02
11.0
mm
INFO
Infotext
Information
Infotext
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
VM610 - solenoid valve
CHANTO AIR HYDRAULICS
17.08.2023
VM810 - solenoid valve
CHANTO AIR HYDRAULICS
17.08.2023
VXK1 - Direct Operated 2 Port Solenoid Valve/with Built-in Y-strainer(For A...
SMC (JP)
26.06.2024
Serie CFB 2/2-, 3/2-Wegeventile - Serie CFB
Camozzi
16.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求