CFB-D23E-WX-B8B
AIR-tec-Vogel
Valves and solenoid valves
Directly and indirectly operated 2/2 - 3/2 solenoid valves
Solenoid valves series CFB stainless steel
Powered by
CAD模型選擇
{air_tec_vogel/controllo/elettrovalvole_ad_azionamento_diretto/elettrovalvole_serie_cfb_inox/serie_cfb_inox_asmtab.prj},{NB=CFB-D23E-WX-B8B},{IDNR=},{SERIE=CFB},{AZIONAMENTO=D},{NUMEROP=2},{CONNESSIONI=3},{DIANOM=E},{MATGUARN=W},{MATCORPO=X},{SOLENOIDE=B8},{TENSIONE=B},{FUNZIONE=2/2 NC},{PASSAGGIO=3.0},{KV=0.18},{PRESSIONE=0 ÷ 10},{A=71.7},{B=59.2},{C=22.5},{D=45},{E=G3/8},{F=23.0},{G=9.5},{H=25},{I=28},{NDM=16.662},{INFO=infotext},{PPATH=serie_cfb_inox_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 14
HELP_VARIABLE
Firma
AIR-tec-Vogel
Beschreibung
Series CFB stainless steel solenoid valves
Stückliste
CFB-D23E-WX-B8B
IDNR
Ident number
SERIE
Series
CFB
AZIONAMENTO
Operation
D = direct
D = direct
NUMEROP
Number of ways - position
2=2/2 vie NC
2=2/2 vie NC
CONNESSIONI
Connection
3
3
DIANOM
Nominal diameter
E
E
MATGUARN
Seals material
W=FKM
E=EPDM (su richiesta)
W=FKM
E=EPDM (su richiesta)
MATCORPO
Body material
X= stainless steel
X= stainless steel
SOLENOIDE
Dimension solenoid
B8
TENSIONE
Solenoid voltage
B = 24V AC 50 Hz
D = 110V AC 50/60 Hz
E = 230V AC 50/60 Hz
2 = 12V DC
3 = 24V DC
B = 24V AC 50 Hz
D = 110V AC 50/60 Hz
E = 230V AC 50/60 Hz
2 = 12V DC
3 = 24V DC
FUNZIONE
Function
2/2 NC
2/2 NC
PASSAGGIO
Orifice ØD (mm)
3.0
3.0
mm
KV
Kv [m³/h with water]
0.18
0.18
m3/h
PRESSIONE
Pressure min-max
0 ÷ 10
0 ÷ 10
bar
A
71.7
71.7
mm
B
59.2
59.2
mm
C
22.5
22.5
mm
D
45
45
mm
E
G3/8
G3/8
F
23.0
23.0
mm
G
9.5
9.5
mm
H
25
25
mm
I
28
28
mm
INFO
Infotext
Information
Infotext
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求