GMCU 53-32-11.457
AIR-tec-Vogel
Valves and solenoid valves
Valves NPTF
MOD.GMCU-MCU-GSCU-SCU-GSVU-SVU-MVU-GMVU-SCO-MCO
Powered by
CAD模型選擇
{air_tec_vogel/controllo/valvole_nptf/gmcu-mcu-mcu-gscu-scu-gsvu-svu-mvu-gmvu-sco-mco/serie_gmcu_53-32.prj},{NB=GMCU 53-32-11.457},{IDNR=},{MOD=GMCU 53-32},{A=10-32},{ANDM=5.000},{AKDM=4.019},{B=5/32},{B01=4},{C01=7.8},{S01=11.0},{H01=4.5},{L01=37.0},{LX1=28.0},{Z01=41.0},{M01=18.0},{F01=8.8},{SW01=8},{SW101=5.500},{H1=0.800},{H2=0.700},{H3=6.000},{H4=0.700},{H5=5.000},{H6=7.000},{H7=3.000},{H8=1.000},{H9=3.000},{H10=1.600},{H11=0.500},{H12=3.700},{H13=0.000},{H14=1.000},{H15=0.700},{H16=5.200},{H17=1.000},{H18=8.500},{H19=12.000},{H20=2.000},{H21=3.500},{D1=8.000},{D2=5.450},{D3=4.800},{D4=4.000},{D5=6.500},{D6=8.500},{D7=8.000},{D8=4.800},{D9=8.000},{D10=8.000},{D11=9.200},{D12=3.000},{D12KDMI=2.387},{D12KDMA=2.459},{D13=2.000},{D14=5.000},{ND=0.405},{CORSA=1.457}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Firma
AIR-tec-Vogel
Beschreibung
Valves Series GMCU 53-32 - Valves Series GMCU 53-32
Stückliste
GMCU 53-32-11.457
MOD
Mod.
GMCU 53-32
A
UNF
10-32
B
OD
5/32
C
0.307
Inch
S
0.433
Inch
H
0.177
Inch
L
1.457
Inch
Z
1.614
Inch
M
0.709
Inch
F
0.346
Inch
SW
0.315
Inch
SW1
0.217
Inch
CORSA
Inch
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求