TMVU 05-04
AIR-tec-Vogel
Valves and solenoid valves
Valves NPTF
Flow control valves Series TMCU-TMVU-TMCO
Powered by
CAD模型選擇
{air_tec_vogel/controllo/valvole_nptf/valvole_serie_tmcu_tmvu_tmco/serie_tmvu_asmtab.prj},{NB=TMVU 05-04(1.893)},{MOD=TMVU 05-04},{A=1/4},{ND=0.540},{B=5/16},{B01=8},{F01=13.5},{H01=6.500},{L01=48.0},{M01=25.0},{S01=19.0},{SW01=19},{SW101=2.5},{Z01=55.000},{HUB=1.89},{INFO=infotext},{A1=9.728},{A2=17.5},{A3=17.0},{R=0.8},{S1=16.5},{L1=10.5},{L2=4},{PPATH=serie_tmxx_asmsbl.prj},{L3=13.000},{DSW=4.500},{D1=2.500},{DIA1=14.500},{DIA2=13.800},{DIA3=13.500},{MOD1=TMVU},{PRA=3}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 8
HELP_VARIABLE
Firma
AIR-tec-Vogel
Beschreibung
Valves series TMCU
Stückliste
TMVU 05-04
MOD
Mod.
TMVU 05-04
TMVU 05-04
mm
A
1/4
1/4
mm
B
NPTF
5/16
5/16
Inch
F
0.531
0.531
Inch
H
0.256
0.256
Inch
L
1.890
1.890
Inch
M
0.984
0.984
Inch
S
0.748
0.748
Inch
SW
0.748
0.748
Inch
SW1
0.098
0.098
Inch
Z
2.165
2.165
Inch
HUB
mm
Enter value for HUB
mm
cm
inch
ft
確定
INFO
Infotext
Information
Infotext
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求