ZC-50
AIR-tec-Vogel
Pneumatic actuation
International Standard Cylinders
Series 63 cylinders - Aluminium tube and profile ISO 15552 (ex DIN/ISO 6431 / VDMA 24562)
Accessories
Powered by
CAD模型選擇
{air_tec_vogel/movimento/cilindri_a_norma_e_cilindri_standard/cilindri_serie_63/accessori/ancoraggio_a_cerniera_mod_zc_asmtab.prj},{NB=ZC-50(50)},{IDNR=},{MOD=ZC-50},{PHY=50},{EB=15},{CK=12},{HB=9.0},{XD=170},{TE=50},{UL=65},{EA=16},{GL=33},{L5=1.6},{RA=30},{EM=32},{EMTOL=-0.2/-0.6},{UR=45},{PH=45},{BT=12},{BR=13.0},{INFO=Infotext},{RAD=8.000},{PPATH=ancoraggio_a_cerniera_mod_zc_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 7
HELP_VARIABLE
Firma
AIR-tec-Vogel
Beschreibung
Mod. ZC - 90° Swivel combination for female trunnion
Stückliste
ZC-50
IDNR
Identnummer
MOD
Mod.
ZC-50
ZC-50
PHY
Ø cil.
50
50
mm
EB
H13
15
15
mm
CK
H9
12
12
mm
HB
H13
9.0
9.0
mm
XD
170
170
mm
TE
JS14
50
50
mm
UL
MAX
65
65
mm
EA
MAX
16
16
mm
GL
JS14
33
33
mm
L5
MAX
1.6
1.6
mm
RA
JS14
30
30
mm
EM
32
32
mm
EMTOL
Tolerance
-0.2/-0.6
-0.2/-0.6
UR
SJ14
45
45
mm
PH
JS15
45
45
mm
BT
12
12
mm
BR
MAX
13.0
13.0
mm
INFO
Infotext
Information
Infotext
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求