ZC-63
AIR-tec-Vogel
Pneumatic actuation
International Standard Cylinders
Series 6PF Positioning Feedback Cylinders ISO 15552 (ex DIN/ISO 6431 / VDMA 24562)
Accessories
Powered by
CAD模型選擇
{air_tec_vogel/movimento/cilindri_a_norma_e_cilindri_standard/cilindri_serie_6pf_positioning_feedback/accessori/ancoraggio_a_cerniera_mod_zc.prj},{NB=ZC-63-(63)},{IDNR=},{MOD=ZC-63},{PHY=63},{EB=15},{CK=16},{HB=9.0},{XD=190},{TE=52},{UL=67},{EA=16},{GL=37},{L5=1.6},{RA=35},{EM=40},{EMTOL=-0.2/-0.6},{UR=50},{PH=50},{BT=14},{BR=15.0},{INFO=Infotext},{RAD=8.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5
HELP_VARIABLE
Firma
AIR-tec-Vogel
Beschreibung
Mod. ZC - 90° Swivel combination
Stückliste
ZC-63
IDNR
Identnummer
MOD
Mod.
ZC-63
ZC-63
PHY
Ø cil.
63
63
mm
EB
H13
15
15
mm
CK
H9
16
16
mm
HB
H13
9.0
9.0
mm
XD
190
190
mm
TE
JS14
52
52
mm
UL
MAX
67
67
mm
EA
MAX
16
16
mm
GL
JS14
37
37
mm
L5
MAX
1.6
1.6
mm
RA
JS14
35
35
mm
EM
40
40
mm
EMTOL
Tolerance
-0.2/-0.6
-0.2/-0.6
UR
SJ14
50
50
mm
PH
JS15
50
50
mm
BT
14
14
mm
BR
MAX
15.0
15.0
mm
INFO
Infotext
Information
Infotext
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求