ZC-90-50
AIR-tec-Vogel
Pneumatic actuation
Stainless steel cylinders
Stainless steel Cylinders Series 90 ISO 15552 (ex DIN/ISO 6431 / VDMA 24562)
Accessories
Powered by
CAD模型選擇
{air_tec_vogel/movimento/cilindri_inox/cilindri_in_acciaio_inox_serie_90/accessori/ancoraggio_a_cerniera_mod_zc.prj},{NB=ZC-90-50(Serie 90)},{IDNR=},{MOD=ZC-90-50},{PHY=50},{BT=12},{CK=12},{EM=32},{GL=33},{HB=9.0},{PH=45},{RA=30},{TE=50},{UL=65},{UR=45},{XD=170},{S5=9.0},{L5=1.6},{L3=16},{M=15},{R1=13.0},{INFO=Infotext},{MR=13.000},{EA=16},{A=15.000},{R=7.500},{B=1.600},{RAD=8.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 7
HELP_VARIABLE
Firma
AIR-tec-Vogel
Beschreibung
Mod. ZC - 90° Swivel combination for female trunnion
Stückliste
ZC-90-50
IDNR
Identnummer
MOD
Mod.
ZC-90-50
ZC-90-50
PHY
Ø cil.
50
50
mm
BT
12
12
mm
CK
Ø CK
12
12
mm
EM
32
32
mm
GL
33
33
mm
HB
9.0
9.0
mm
PH
45
45
mm
RA
30
30
mm
TE
50
50
mm
UL
65
65
mm
UR
45
45
mm
XD
170
170
mm
INFO
Infotext
Information
Infotext
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求