90M1A050A0025
AIR-tec-Vogel
Pneumatic actuation
Stainless steel cylinders
Stainless steel Cylinders Series 90 ISO 15552 (ex DIN/ISO 6431 / VDMA 24562)
Powered by
CAD模型選擇
{air_tec_vogel/movimento/cilindri_inox/cilindri_in_acciaio_inox_serie_90/cilindri_in_acciaio_inox_serie_90_asmtab.prj},{NB=90M1A050A0025 (N0)},{IDNR=},{SERIE=90},{PHY=50},{VERSION=M= standard magnetico},{FUNZ=1.000},{MAT=A},{TYP=A = standard},{HUBT=N},{HUB=25},{HUB1=0},{ES= },{LSTELO=0},{INFO=Infotext},{A=32},{B=40},{BG=16},{BF=12},{E=65},{F=25},{EE=G1\\4},{G=31.5},{KK=M16x1,5},{L=106},{MM=20},{N=8.5},{PL=21},{RT=M8},{R1=74},{R2=24},{SW=17},{T=M8},{TG=46.5},{VA=4},{VD=28},{WH=37},{ZM=180},{PPATH=cilindri_in_acciaio_inox_serie_90_asmtpl.prj},{INDM=13.157},{IKDM=11.445},{KKP=1.500},{KKNDM=16},{L1X2=106},{L2X2=143},{P=M8},{SW2=24}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 7
HELP_VARIABLE
Firma
AIR-tec-Vogel
Beschreibung
Stainless steel Cylinders Series 90 Single and doble-acting magnetic (DIN/ISO 6431) ø32, 40, 50, 63, 80, 100 and 125 cushioned ISO 15552 (ex DIN/ISO 6431 / VDMA 24562)
Stückliste
90M1A050A0025
IDNR
Identnummer
SERIE
Series
90
PHY
Ø
50
50
mm
VERSION
Version
M = standard magnetic
FUNZ
Operation
1=single-acting (front spring)
2 = double-acting (front and rear cush.)
6 = double-acting (through-rod with front and rear cushions)
1=single-acting (front spring)
2 = double-acting (front and rear cush.)
6 = double-acting (through-rod with front and rear cushions)
MAT
Materials
A = stainless steel AISI 316 (SS 2343), joints NBR
V = stainless steel AISI 316 (SS 2343), all joints in viton
A = stainless steel AISI 316 (SS 2343), joints NBR
V = stainless steel AISI 316 (SS 2343), all joints in viton
TYP
Construction
A = standard
HUBT
Stroke
standard
variable
standard
variable
HUB
Stroke Cylinder
25.000
50.000
75.000
25.000
50.000
75.000
mm
HUB1
Jutting parts rod
mm
Enter value for HUB1
Jutting parts rod
mm
cm
inch
ft
確定
ES
rod seals viton
-
V = rod seals in viton
-
V = rod seals in viton
LSTELO
mm
Enter value for LSTELO
mm
cm
inch
ft
確定
INFO
Infotext
Information
Infotext
A
32
32
mm
B
d11
40
40
mm
BG
16
16
mm
BF
12
12
mm
E
65
65
mm
EE
G1\4
G1\4
G
31.5
31.5
mm
KK
M16x1,5
M16x1,5
L
106
106
mm
MM
20
20
mm
N
8.5
8.5
mm
PL
21
21
mm
RT
M8
M8
mm
R1
74
74
mm
R2
24
24
mm
SW
17
17
mm
T
M8
M8
mm
TG
46.5
46.5
mm
VA
4
4
mm
VD
28
28
mm
WH
37
37
mm
ZM
180
180
mm
NBX
90M1A050A
90M1A050A
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求