MX2-1/2-L00
AIR-tec-Vogel
Air treatment
Modular FRL Units Series MX
Powered by
CAD模型選擇
{air_tec_vogel/trattamento/frl_serie_mx/lubrificatore_serie_mx.prj},{NB=MX2-1/2-L00 (20252)},{IDNR=MIN},{MOD=MX2-1/2-L00},{DIREZFLUS= },{A=G 1/2},{A1=20.955},{B1=26.5},{B2=25.0},{B3=20.5},{C=70.0},{C1=29.00},{D=18.5},{G=55.5},{I=68},{M=84.5},{N=210},{O=104.5},{O1=119.850},{P=20.5},{R=85.0},{S=152.0},{T=37.5},{PESO=0.5},{INFO=infotext},{M10=2},{M11=02},{HUB=5},{TYPE=2},{TAGLIA=2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5
HELP_VARIABLE
Firma
AIR-tec-Vogel
Beschreibung
Lubricators
Stückliste
MX2-1/2-L00
MOD
Mod.
MX2-1/2-L00
MX2-1/2-L00
DIREZFLUS
Flow direction
= da sinistra a destra (standard)
-LH= da destra a sinistra
= da sinistra a destra (standard)
-LH= da destra a sinistra
mm
A
G 1/2
G 1/2
C
70.0
70.0
mm
D
18.5
mm
G
55.5
55.5
mm
I
68
68
mm
M
84.5
84.5
mm
N
210
210
mm
O
104.5
104.5
P
20.5
20.5
mm
R
85.0
85.0
mm
S
152.0
152.0
mm
T
37.5
37.5
mm
PESO
Weight
0.5
0.5
kg
INFO
Information
Infotext
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求